Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN1422

Title:
High-Quality Audio Applications Using the PIC32
Name:
AN1422
Date:
02/15/2012
Author:
Jayanth Murthy Madapura
Description:
In this application note, the available audio-specific features of the PIC32 MCU are explored to address these needs. The SPI module supports different standard audio communication modes and offers high bit resolution for high-quality audio applications. The flexible reference clock output feature of the PIC32 MCU can be used to provide the master clock to the analog front-end to generate the different sample rates. The PIC32 MCU also offers the USB Host and Device module with flexible PLL clocking schemes at low power.
Keywords:
High-Quality, Audio Applications, PIC32, DAC
 
Application Notes & Source Code
 Last Updated
Size
 
  AN1422
  02/15/2012
  319KB
  PIC32 USB Digital Audio Accesory Board Appnote source code
  07/30/2012
  4480KB
Silicon Products