Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN1279-Addendum

Title:
Offline UPS Reference Design Using the dsPIC DSC
Name:
AN1279-Addendum
Date:
02/01/2010
Author:
Sagar Khare, Mohammad Kamil
Description:
The reference design in this application note describes the design of an Offline Uninterruptible Power Supply (UPS) using a Switch Mode Power Supply (SMPS) dsPIC® Digital Signal Controller (DSC). The Offline UPS Reference Design consists of three major UPS topology blocks: 1)Push-Pull Converter (steps up the DC battery voltage to a constant high-voltage DC) 2)Full-Bridge Inverter (converts DC voltage to a sinusoidal AC output) 3)Flyback Switch Mode Charger (current source and charges battery with constant current)
Keywords:
UPS,offlineups,digital power, power, smps, intelligent power supply
 
Application Notes & Source Code
 Last Updated
Size
 
  AN1279-Addendum
  01/31/2010
  68KB
Silicon Products