Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN926

Title:
Programming the Pocket PC OS for Embedded IR Applications
Name:
AN926
Date:
02/09/2009
Author:
Joseph Snyder, Frank Ableson
Description:
This application note details the tools, supporting technologies, and procedures for the development of infrared applications on Windows Mobile?-based devices. A Pocket PC application that interfaces with an embedded system via IrCOMM is included in the Appendices of this application note. This source code demonstrates the use of the windows application programming interface (API) required for IR communication on the Windows Mobile?-based platforms.
Keywords:
Pocket PC,primary device,winsock,API,win ce,embedded visual c++,MFC
 
Application Notes & Source Code
 Last Updated
Size
 
  AN926
  02/09/2009
  825KB
  AN926 Source Code
  01/10/2006
  55KB
Silicon Products