Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

TB048

Title:
Connecting the MCP2150 to the Windows® Operating System
Name:
TB048
Date:
07/25/2006
Author:
Steve Schlangster
Description:
This technical brief demonstrates the operation of the MCP2150 with Microsoft® Windows® Operating System (OS). The MCP2150 is an IrDA® protocol handler with an encoder/decoder. This allows the MCP2150 to be used as a ?Virtual Connector?, a wireless link between an embedded application and an IrDA host. This host can be a Personal Computer (PC) using Microsoft Windows. Microsoft Windows includes a Terminal client that can easily be used to demonstrate the capabilities of the MCP2150. Figure 1 shows typical implementation of the MCP2150 in an embedded system.
Keywords:
IrDA,MCP2150,Optical Transceivers,IR encoding,IR decoding,IR Physical Layer,IrPHY,IrDA stack,Virtual Connector,Virtual Serial Port,Windows
 
Application Notes & Source Code
 Last Updated
Size
 
  TB048
  07/25/2006
  188KB
Silicon Products