Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN545

Title:
Using the Capture Module
Name:
AN545
Date:
08/26/1997
Author:
Mark Palmer
Description:
The PICmicro? family of RISC microcontrollers has been designed to provide advanced performance and a cost-effective solution for a variety of applications. This application note provides examples which illustrate the uses of input capture using the PIC17C42 Timer3 module. These examples may be modified to suit the specific needs of an application. This application note has 4 examples that use the Timer3 input capture. They are: ? Frequency Counter (Period Measurement) ? Frequency Counter (Period Measurement) using a Free Running Timer ? Pulse Width Measurement ? Frequency Counter (Period Measurement) with Input Prescaler
Keywords:
PIC17C42
 
Application Notes & Source Code
 Last Updated
Size
 
  AN545
  03/14/2004
  271KB
Silicon Products