Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Serial SRAM Overview


Recording Date: 01/27/2009
Duration: 15 min

Abstract

RAM memory is required in most embedded applications. RAM is available on virtually all microcontrollers as well as in stand-alone parallel RAM. Microchip now offers a third alternative: serial SRAM. This webinar focuses on the key benefits of SRAM including: small packages; 8 and 32 Kbyte options; and low power. After discussing the features of serial SRAM products, this seminar looks at the advantages of SRAM over traditional parallel RAM. Then it looks at an Internet radio application that uses serial SRAM to simplify the design and lower the system?s cost.

PresenterBarry Blixt, Product Marketing Manager

As marketing manager for Microchip's memory business, Barry's focus is on defining and marketing new products for the company's serial EEPROM product line. Before joining Microchip, he worked in business development at Intel Corporation where he marketed embedded control products. Barry has a B.S. in Chemical Engineering from Rensselaer Polytechnic Institute and an M.B.A. from Arizona State University.

Available Archive Files

Download Recorded Presentation File (slides + audio):
Download Presentation File(slides + text) in .pdf format:
View streaming media version:
View  
Did you view this presentation? Give us some feedback