Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

PIC32 Execution Pipeline


Recording Date: 06/10/2008
Duration: 4 min

Abstract

The PIC32 products are the very first PIC products with 5-stage pipeline. The knowledge of pipeline is not required when developing applications in ?C?. However, some knowledge of pipeline can be useful if you are trying to squeeze every last bit of performance from the PIC32. This presentation discusses the details of 5-stage pipeline. It describes how instructions proceed in the pipeline. Topics such as pipeline stalls and interlocks are covered in other webinars.

PresenterNilesh Rajbharti, Applications Manager, HPMD Division

Nilesh is an Applications Engineering Manager for the PIC32 Products. In his early years with Microchip, he was involved with PIC18 8-bit microcontrollers and several software solutions such as TCP/IP, ZigBee and CAN. Now, Nilesh is primarily involved with PIC32 products and related technologies. Nilesh has over fifteen years of experience ranging from multi-user business software development, PC-based & standalone hardware development to embedded systems development. Nilesh received his BSEE degree from the Gujarat University, India and an MBA from the University of Phoenix.

Available Archive Files

Download Recorded Presentation File (slides + audio):
Download Presentation File(slides + text) in .pdf format:
View streaming media version:
View  
Did you view this presentation? Give us some feedback
Devices