Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

PIC32 DMA Module


Recording Date: 06/10/2008
Duration: 5 min

Abstract

The PIC32 DMA Module is not just any ordinary DMA controller. It includes many unique features such as flexible start/abort control, programmable CRC engine and pattern matching mode. Learn more about these features and various non-DMA uses of PIC32 DMA.

PresenterNilesh Rajbharti, Applications Manager, HPMD Division

Nilesh is an Applications Engineering Manager for the PIC32 Products. In his early years with Microchip, he was involved with PIC18 8-bit microcontrollers and several software solutions such as TCP/IP, ZigBee and CAN. Now, Nilesh is primarily involved with PIC32 products and related technologies. Nilesh has over fifteen years of experience ranging from multi-user business software development, PC-based & standalone hardware development to embedded systems development. Nilesh received his BSEE degree from the Gujarat University, India and an MBA from the University of Phoenix.

Available Archive Files

Download Recorded Presentation File (slides + audio):
Download Presentation File(slides + text) in .pdf format:
View streaming media version:
View  
Did you view this presentation? Give us some feedback
Devices