Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Wi-Fi Client Module Powered by ExositeReady

From Sensor to Cloud

cloud white icon

Cloud


Exosite, part of Microchip design partner is the cloud SaaS connected to this kit. ExositeReady™ software is created by Exosite to give developers software for their hardware platform, no matter if it is a small embedded microcontroller or a Linux based industrial computer gateway.

ethernet icon

Connect


The connectivity is ensured by an MRF24WG0MA, an agency certified IEEE 802.11 b/g Wi-Fi radio transceiver module. The MRF24WG0MA has an integrated PCB antenna, matching circuitry, and supports Wi-Fi with the free TCP/IP protocol stack

authentication icon

Secure


The security is addressed using WolfSSL features. The wolfSSL embedded SSL library is a lightweight, portable, C-language-based SSL/TLS library targeted at IoT, embedded, and RTOS environments primarily because of its size, speed, and feature set. It works seamlessly in desktop, enterprise, and cloud environments as well.

mcu icon

Control


The micro-controller used is a 32-bit micro-controller PIC32MX695F512H with 512K Flash (plus 12K boot Flash) and 128K RAM running at 80MHz/105DMIPS, 32-bit MIPS M4K® Core.

temperature icon

Sensor


A general purpose input / output port is made accessible to provide flexibility when connecting your sensor of choice to the board.

What can you do with the kit?

How do you use the kit?