Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Wearable Heart Rate Monitor Demonstration

PIC16F1779 MCU with Core Independent Peripherals

Summary

Part of the challenge in designing today’s wearable medical devices is to integrate heart rate measurement with other activity and patient compliance measurements. For wearable devices, heart rate measurements are typically done with a reflective heart rate monitor.

However, most reflective heart rate monitors still have significant noise in their designs despite the use of complex and expensive analog circuits such as Analog Front End (AFE) chips. A more cost-effective method for reducing noise and taking these measurements is necessary.

Microchip’s Reflective Heart Rate Monitor Demonstration board shows how heart rate can be measured using only a single 8-bit MCU chip. The demonstration board utilizes a Phase Division Multiplexing technique to simultaneously measure multiple signals with zero cross talk. This technique is implemented using the PIC16F1779 MCU’s integrated Core Independent Peripherals (CIPs). Using the CIPs allows you to achieve a low-noise reflective heart rate monitor design with significantly lower BOM costs than conventional designs.

PIC16F1779 Features

  • Internal clock speeds from 32 MHz to 31 kHz
  • Four op amps
  • Four 10-bit DACs
  • Four 5-bit DACs
  • Eight high-speed comparators
  • 10-bit ADC with 28 channels
  • Zero Cross Detect (ZCD)
  • Four Programmable Ramp Generators (PRG)
  • Four Complementary Output Generator (COG)
  • Four Configurable Logic Controller (CLC)
  • Peripheral Pin Select (PPS)
  • Capacitive touch capability
  • eXtreme Low Power (XLP) technology

Design Files Download

Wearable Heart Rate Monitor Demo ‘C’ Source Code, Applications Note and Schematics are available for this demo

Download Now

This demo is not for sale. Please download the design files for your evaluation and prototype development.

medical reflective pulse oximeter demonstration board

Demonstration Highlights

  • Measures heart rate
  • Single-chip implementation using an eXtreme Low Power (XLP) PIC16F1779 8-bit MCU
  • Integrated features of the 8-bit MCU use a Phase Division Multiplexing technique to simultaneously measure multiple signals with zero cross talk
  • Low overall BOM cost due to integrated Core Independent Peripherals ( CIPs) and Analog features
  • Core Independent Peripherals reduce software overheard
  • Integrated 10-bit DACs and op amps for precise control of LED intensity
  • Configurable Logic Cell CIPs used to drive LEDs with no CPU involvement

Related Product Pages

Contact your local sales representative to see a working demonstration of Microchip's Wearable Heart Rate Monitor Demonstration Board.

System Diagram

reflective pulse oximeter (pic16f1779) block diagram

Development Made Easy

Start with the free download of the user guide, schematics and 'C' source code that can easily be modified to your specific application needs. To download see the Resources section above.

*The sensor housing mechanical and industrial designs for a complete wearable device are left to be done by our clients. This demo design is a working electrical proof of concept demonstration only.

*Microchip medical reference designs and demos are intended for evaluation and development purposes only. Use of Microchip devices in life support and/or safety applications is entirely at the buyer's risk, and the buyer agrees to defend, indemnify and hold harmless Microchip from any and all damages, claims, suits, or expenses resulting from such use.

Medical Video Channel