Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Far-Field ZLK38AVS Development Kit for Amazon Alexa Voice Service (AVS)

Flexible Mic Configurations Reduce Bill of Materials and Enable Small Form Factor Designs

Create your voice-enabled application for Amazon Alexa Voice Service (AVS) with leading front-end audio development kit, the ZLK38AVS. With 1-mic hands-free and 2- or 3-mic configurations, this far-field Amazon AVS certified kit allows create compact designs while reducing your bill of materials. The kit offers built-in support for 1-, 2- or 3-microphones linear or triangular arrays with 180° and 360° audio pick-up providing extreme design flexibility.

The ZLK38AVS development kit features a Microsemi ZL38063 audio processor, recently acquired by Microchip, powered by AcuEdge™ technology for high-quality stereo acoustic echo cancellation and preloaded “Alexa” wake-word detection. Use this development kit to build solutions for smart-home devices, smart speakers, set-top-boxes, televisions or any other application where Amazon AVS voice support is desired.

Converted-168129-1546455882-C18256-181221-WVG-PHOTO-ZLK38AVS-Development-Kit-Angle-Transparent