Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Product Change Notification - SYST-30BGQX109   (Convert To PDF)


Date:
05 Nov 2018
Product Category:
Ethernet Switches
Affected CPNs:
  
Notification subject:
Data Sheet - KSZ8864CNX/RMNUB Integrated 4-Port 10/100 Mgd Switch with 2 MACs MII or RMII Int
Notification text:
SYST-30BGQX109
Microchip has released a new DeviceDoc for the KSZ8864CNX/RMNUB Integrated 4-Port 10/100 Mgd Switch with 2 MACs MII or RMII Int of devices. If you are using one of these devices please read the document located at KSZ8864CNX/RMNUB Integrated 4-Port 10/100 Mgd Switch with 2 MACs MII or RMII Int.

Notification Status:Final

Description of Change:
1) Changed “The distance to fault is about 0.4 x {Vct_- Fault [8-0]}” to “The distance to fault is about 0.39 x

{Vct_Fault [8-0]}” in 3.1.9.3 “A LinkMD Example”
2) Changed “It’s approximately 0.4m*Vct_- fault_count[8:0]” to “It’s approximately 0.39*Vct_- fault_count[8:0]”  and Changed bit [0] “Reserved” to “Vct_fault_count [8]”; changed “N/A Do not change” to “Bit [8] of Vct_ fault_count [8:0]” in TABLE 4-1: “Port Registers”
3) Changed Pin 41 “SM4RXD4” to “SM4RXD3”; edited Pin 21, 24, and 37 in
FIGURE 2-1: 64-QFN Pin

Assignment (TOP View) onpage 6

Impacts to Data Sheet: None

Reason for Change:
To Improve Manufacturability

Change Implementation Status:
Complete

Date Document Changes Effective:
05 Nov 2018

NOTE:
Please be advised that this is a change to the document only the product has not been changed.

Markings to Distinguish Revised from Unrevised Devices:
N/A



Please contact your local Microchip sales office with questions or concerns regarding this notification.

Terms and Conditions:

If you wish to receive Microchip PCNs via email please register for our PCN email service at our PCN home page select register then fill in the required fields. You will find instructions about registering for Microchips PCN email service in the PCN FAQ section.  

If you wish to change your PCN profile, including opt out, please go to the PCN home page select login and sign into your myMicrochip account. Select a profile option from the left navigation bar and make the applicable selections.