Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Product Change Notification - SYST-24TXAM280   (Convert To PDF)


Date:
28 Jul 2015
Product Category:
SMSC
Affected CPNs:
  
Notification subject:
Data Sheet - LAN9730/LAN9730i Data Sheet Document Revision
Notification text:
SYST-24TXAM280
Microchip has released a new DeviceDoc for the LAN9730/LAN9730i Data sheet of devices. If you are using one of these devices please read the document located at LAN9730/LAN9730i.

Notification Status:
Final

Description of Change:
1) All: a) Microchip branding; b) Changed 'QFN' to 'VQFN'; c) Rev. A replaces previous numbered datasheet releases. 2) Section 7.2: Updated 1.2 V supply voltage operating conditions to 1.2 V +10%/-5%. 3) Section 7.4, "DC Specifications", Table 7-11: Changed a) VILI min from '-0.3' to ' ' (ICLK buffer); b) VIHI min from '0.33 - 0.35' to '0.8' (ICLK buffer); c) VIHI max from '3.3' to ' ' (ICLK buffer); d) IH min from '-4.75' to '-10' (HSIC Buffer); e) IH max from '4.75' to '10' (HSIC Buffer). 4) Section 7.6, "Clock Circuit": Added new 100 uW crystal specifications and circuit diagram. The section is now split into two subsections, one for 300 uW crystals and the other for 100 uW crystals. 5) Chapter 8, "Packaging Information": Updated package information. 6) Product Identification System: Added.

Impacts to Data Sheet:
None

Reason for Change:
To Improve Manufacturability

Change Implementation Status:
Complete

Date Document Changes Effective:
 28 July 2015

NOTE:
Please be advised that this is a change to the document only the product has not been changed.

Markings to Distinguish Revised from Unrevised Devices:
N/A

Attachment(s):


Please contact your local Microchip sales office with questions or concerns regarding this notification.

Terms and Conditions:

If you wish to change your product/process change notification (PCN) profile please log on to our website at http://www.microchip.com/PCN sign into myMICROCHIP to open the myMICROCHIP home page, then select a profile option from the left navigation bar.

To opt out of future offer or information emails (other than product change notification emails), click here to go to microchipDIRECT and login, then click on the "My account" link, click on "Update profile" and un-check the box that states "Future offers or information about Microchip's products or services."