Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Product Change Notification - SYST-14VHBB163   (Convert To PDF)


Date:
19 Apr 2016
Product Category:
32-bit PIC Microcontrollers; 8-bit Microcontrollers
Affected CPNs:
  
Notification subject:
Data Sheet - PIC32MX1XX/2XX/5XX 64/100-pin Family Data Sheet Data Sheet Document Revision
Notification text:
SYST-14VHBB163
Microchip has released a new DeviceDoc for the PIC32MX1XX/2XX/5XX 64/100-pin Family Data Sheet of devices. If you are using one of these devices please read the document located at PIC32MX1XX/2XX/5XX 64/100-pin Family Data Sheet.

Notification Status: Final

Description of Change: 1) 1.0 “Device Overview”: Removed the USBOEN pin and all trace-related pins from the Pinout I/O Descriptions (see Table 1-1). 2) 2.0 “Guidelines for Getting Started with 32-bit MCUs”: Section 2.7 “Trace” was removed.;  Section 2.10 “Sosc Design Recommendation” was removed. 3) 3.0 “CPU”: References to the Shadow Register Set (SRS), which is not supported by PIC32MX1XX/2XX/5XX 64/100-pin Family devices, were removed from 3.1 “Features”, 3.2.1 “Execution Unit”, and Coprocessor 0 Registers (Table 3-2). 4) 4.0 “Memory Organization”: The SFR Memory Map was added (see Table 4-1). 5)  5.0 “Interrupt Controller”: The Single Vector Shadow Register Set (SSO) bit (INTCON<16>) was removed (see Register 5-1). 6) 10.0 “USB On-The-Go (OTG)”: The UOEMON bit (U1CNFG1<6>) was removed (see Register 10-20). 7) 23.0 “Controller Area Network (CAN)”: The CAN features (number of messages and FIFOs) were updated.; The PIC32 CAN Block Diagram was updated (see Figure 23-1).; The following registers were updated: a) 1FSTAT (see Register 23-6) b) C1RXOVF (see Register 23-7) c) C1RXFn (see Register 23-14) d) C1FIFOCONn (see Register 23-16) e) C1FIFOINTn (see Register 23-17) f) C1FIFOUAn (see Register 23-18) g) C1FIFOCIn (see Register 23-19); The C1FLTCON4 through C1FLTCON7 registers were removed. 8) 28.0 “Special Features”: The virtual addresses for the Device Configuration Word registers were updated (see Table 28-1).  9) 31.0 “40 MHz Electrical Characteristics”: The EJTAG Timing Characteristics diagram was updated (see Figure 31-23).

Impacts to Data Sheet: None

Reason for Change: To Improve Productivity

Change Implementation Status: Complete

Date Document Changes Effective: 19 Apr 2016

NOTE: Please be advised that this is a change to the document only the product has not been changed.

Markings to Distinguish Revised from Unrevised Devices: N/A



Please contact your local Microchip sales office with questions or concerns regarding this notification.

Terms and Conditions:

If you wish to change your product/process change notification (PCN) profile please log on to our website at http://www.microchip.com/PCN sign into myMICROCHIP to open the myMICROCHIP home page, then select a profile option from the left navigation bar.

To opt out of future offer or information emails (other than product change notification emails), click here to go to microchipDIRECT and login, then click on the "My account" link, click on "Update profile" and un-check the box that states "Future offers or information about Microchip's products or services."