×
MPLAB
-
MPLAB
- MPLAB® X IDE
- MPLAB Xpress
- MPLAB X IDE Debug Features by Device
- MPLAB® XC Compilers
- MPLAB® Integrated Programming Environment (IPE)
- Emulation Extension Paks
- Emulator and Debugger Accessories
- Embedded Software Center
- MPLAB Code Configurator
- MPLAB Harmony
- Microchip Libraries for Applications
- Code Examples
- MPLAB Xpress MCHP
- CAD/CAE Symbols
- SPICE Models
- MPLAB Mindi Analog Simulator
- MPLAB Analog Designer
- Analog Simulation Files
- Other Software Libraries
- SAM & AVR Supported Tools
- MPLAB® Device Blocks for Simulink®
- Development Boards and Tools
- MPLAB Data Visualizer
- Ensemble Graphics Toolkit
- Microchip Studio IDE
PIC32 Bluetooth® Audio Package for Harmony
PIC32 Bluetooth® Audio Package for Harmony
Microchip offers premium components for MPLAB® Harmony that are not included with the free basic framework download. This includes the basic Bluetooth audio package for Harmony, which is a complete software package for customers looking to enable audio playback with remote control, in a Bluetooth application.
- MPLAB Harmony Configuration Installer Requires MPLAB Harmony Software Framework
- Supports PIC32MX and PIC32MZ MCU
- Microchip Bluetooth Audio Stack
- Bluetooth Audio SBC Decoder
- BT Audio Protocols and Profiles for SPP, A2DP, AVRCP,AVDTP and AVCTP
- Supported by PIC32 Bluetooth Audio Development Kit, Bluetooth Starter Kit and PIC32MZ EC Starter Kit with the Multimedia Expansion Board II.
- MPLAB Harmony Installer support for Windows®, Mac®, and Linux®, OS
Please click here to purchase PIC32 Bluetooth Audio Package for MPLAB Harmony
Advanced, non-MPLAB Harmony based Bluetooth applications are also available for PIC32 devices. For more information on these libraries please click here - www.microchip.com/pic32btsuites
Additional audio decoder libraries are available as add-on modules, supporting MP3 and AAC decode.
For more information on these libraries, please see the following links.