MPLAB
-
MPLAB
- MPLAB® X IDE
- MPLAB Xpress
- MPLAB X IDE Debug Features by Device
- MPLAB® XC Compilers
- MPLAB® Integrated Programming Environment (IPE)
- Emulation Extension Paks
- Emulator and Debugger Accessories
- Embedded Software Center
- MPLAB Code Configurator
- MPLAB Harmony
- Microchip Libraries for Applications
- Code Examples
- MPLAB Xpress MCHP
- CAD/CAE Symbols
- SPICE Models
- MPLAB Mindi Analog Simulator
- MPLAB Analog Designer
- Analog Simulation Files
- Other Software Libraries
- SAM & AVR Supported Tools
- MPLAB® Device Blocks for Simulink®
- Development Boards and Tools
- MPLAB Data Visualizer
- Ensemble Graphics Toolkit
- Microchip Studio IDE
Microsoft WMA Decoder Library for PIC32
MPLAB MPLAB Harmony Framework Only
Windows Media Audio (WMA) developed by Microsoft, is a format enabling the storage of digital audio using the Lossy compression algorithm.
The Microchip WMA Decoder can decode audio signals sampled at up to 48 kHz with up to two discrete channels. The WMA Decoder also supports VBR and CBR encoded audio stream. In most circumstances, .wma files are contained in Advance Systems Format (ASF), which is supported by the WMA Decoder. Microchip technology provides software libraries allowing customers to build audio applications with high quality and professional results. The WMA Decoder library is optimized (C/ASM) and is available for all PIC32MX devices.
The Microchip WMA Library is only available in binary format, and is only available to Windows Media Component Licensees.The cost of the WMA Binary Library is $199.97
Test Environment Details
The WMA Decoder binary, WMA_decoder.a, was targeted and tested using MPLAB® X IDE, v2.10 and the MPLAB XC32 C/C++ Compiler, v1.32 on the PIC32MX470F512L device.
Resource Requirements for WMA Decoder:
Module | Flask KB |
Program Memory | 53.60 |
Table Memory (ROM) | 44.85 |
Decoder State Memory | 0.43 |
Decoder Stack Memory | 0.8 |
Decoder Heap Memory | 31 |
Test Vector: 44 kHz, Stereo Channel, CBR, 192.106 kbps bit rate
Microsoft WMA Decoder Library for PIC32 is also available in MLA. Click Here for details