MPLAB
-
MPLAB
- MPLAB® X IDE
- MPLAB Xpress
- MPLAB X IDE Debug Features by Device
- MPLAB® XC Compilers
- MPLAB® Integrated Programming Environment (IPE)
- Emulation Extension Paks
- Emulator and Debugger Accessories
- Embedded Software Center
- MPLAB Code Configurator
- MPLAB Harmony
- Microchip Libraries for Applications
- Code Examples
- MPLAB Xpress MCHP
- CAD/CAE Symbols
- SPICE Models
- MPLAB Mindi Analog Simulator
- MPLAB Analog Designer
- Analog Simulation Files
- Other Software Libraries
- SAM & AVR Supported Tools
- MPLAB® Device Blocks for Simulink®
- Development Boards and Tools
- MPLAB Data Visualizer
- Ensemble Graphics Toolkit
- Microchip Studio IDE
PIC32 Compact MP3 Decoder for MPLAB® Harmony
MP3 Decoder Libraries for PIC32
MP3 is a compression format for storing digital audio data. It is an audio codec that has the capability to compress the original audio source with minor loss in sound quality. The higher the compression ratio, the lower the quality. Therefore, there is a balancing act between file size and audio quality. With the right combination, MP3 encoded data can provide very high quality audio.
Microchip offers a compact MP3 Decoder library that enables usage on small memory footprint PIC32MX and also PIC32MZ devices, thus reducing your system level cost. To purchase this library (available only on CD) either in source or binary form, Microchip must verify purchasing company is a Technicolor licensee.
MP3 Decoder Libraries for PIC32
Microchips’ compact MP3 algorithm is designed to fit in small memory footprint PIC32MX as well as PIC32MZ Microcontrollers. This code requires only 28MIPS of performance (CD Quality audio), 42KB Flash and 11KB RAM for operation on the PIC32. This software is a plug-in module for the MPLAB Harmony Framework, and is not compatible with MLA.
This part number is for modifiable source code.
Please note that this software requires patent-only licensing through Technicolor.
Please click here to purchase this software via MicrochipDirect
PIC32 Compact MP3 Decoder for MPLAB Harmony
Additionally, Microchip offers the compact MP3 library as non-MPLAB Harmony, MLA compliant packages available below.