• AVR Freaks

LockedMPLAB 16-Bit Device Blocks for Simulink v3.37 Released, know Issues, Patches, Examples

Author
Lubin
Moderator
  • Total Posts : 350
  • Reward points : 5
  • Joined: 2007/03/31 07:38:15
  • Location: Bayonne, France
  • Status: offline
2015/07/01 00:51:25 (permalink)
0

MPLAB 16-Bit Device Blocks for Simulink v3.37 Released, know Issues, Patches, Examples

MPLAB 16-Bit Device Blocks for Simulink v3.37 is now available for download at http://www.microchip.com/SimulinkBlocks. 
  • Works with Matlab from R2010a to R2015a with booth x32 or x64 windows based system.
  • Backward compatible with previous blockset release (v3.30, v3.35, v3.36)
  • Added support for Processor In the Loop (PIL), External-Mode and model Reference
Examples demonstrate how to read sensors as:
- Barometer BMP180 / MS5611 (I2C bus)
- Magnetometer HMC5883 (I2C bus)
- Accelerometer and rate gyro MPU6000 and MPU6050 (SPI and I2C bus)
Third part board used: AUAV V3 from Arsov RC Technology, and IMU 10 DOF v2 from Drotek
Microchip board used: Explorer16, MCLV, and Microstick II
The blockset is generic and can work with any boards based on a supported dsPIC.
 
Others ressources:
  • example of ECAN use through the "C function Call" block. 

The free blockset version allows using any peripheral supported with any chips, within the limit of 8 I/O Pins used per Simulink models. Six dsPIC have no restriction with the free version:
    • 33FJ32MC204
    • 33FJ128MC802
    • 33EP256MC506
    • 33EP512MU810
    • 33FJ256MC710 / 33FJ256MC710A
    • 33FJ256GP710 / 33FJ256GP710A
 
207 dsPIC supported:
30F2010, 30F2011, 30F2012, 30F3010, 30F3011, 30F3012, 30F3013, 30F3014, 30F4011, 30F4012, 30F4013, 30F5011, 30F5013, 30F5015, 30F5016, 30F6010, 30F6010A, 30F6011, 30F6011A, 30F6012, 30F6012A, 30F6013, 30F6013A, 30F6014, 30F6014A, 30F6015, 33EP128GM304, 33EP128GM306, 33EP128GM310, 33EP128GM604, 33EP128GM706, 33EP128GM710, 33EP128GP502, 33EP128GP504, 33EP128GP506, 33EP128MC202, 33EP128MC204, 33EP128MC206, 33EP128MC502, 33EP128MC504, 33EP128MC506, 33EP256GM304, 33EP256GM306, 33EP256GM310, 33EP256GM604, 33EP256GM706, 33EP256GM710, 33EP256GP502, 33EP256GP504, 33EP256GP506, 33EP256MC202, 33EP256MC204, 33EP256MC206, 33EP256MC502, 33EP256MC504, 33EP256MC506, 33EP256MU806, 33EP256MU810, 33EP256MU814, 33EP32GP502, 33EP32GP503, 33EP32GP504, 33EP32MC202, 33EP32MC203, 33EP32MC204, 33EP32MC502, 33EP32MC503, 33EP32MC504, 33EP512GM304, 33EP512GM306, 33EP512GM310, 33EP512GM604, 33EP512GM706, 33EP512GM710, 33EP512GP502, 33EP512GP504, 33EP512GP506, 33EP512GP806, 33EP512MC202, 33EP512MC204, 33EP512MC206, 33EP512MC502, 33EP512MC504, 33EP512MC506, 33EP512MC806, 33EP512MU810, 33EP512MU814, 33EP64GP502, 33EP64GP503, 33EP64GP504, 33EP64GP506, 33EP64MC202, 33EP64MC203, 33EP64MC204, 33EP64MC206, 33EP64MC502, 33EP64MC503, 33EP64MC504, 33EP64MC506, 33EV128GM002, 33EV128GM004, 33EV128GM006, 33EV128GM102, 33EV128GM104, 33EV128GM106, 33EV256GM002, 33EV256GM004, 33EV256GM006, 33EV256GM102, 33EV256GM104, 33EV256GM106, 33EV32GM002, 33EV32GM004, 33EV32GM006, 33EV32GM102, 33EV32GM104, 33EV32GM106, 33EV64GM002, 33EV64GM004, 33EV64GM006, 33EV64GM102, 33EV64GM104, 33EV64GM106, 33FJ128GP202, 33FJ128GP204, 33FJ128GP206, 33FJ128GP206A, 33FJ128GP306, 33FJ128GP306A, 33FJ128GP310, 33FJ128GP310A, 33FJ128GP706, 33FJ128GP706A, 33FJ128GP708, 33FJ128GP708A, 33FJ128GP710, 33FJ128GP710A, 33FJ128GP802, 33FJ128GP804, 33FJ128MC202, 33FJ128MC204, 33FJ128MC506, 33FJ128MC506A, 33FJ128MC510, 33FJ128MC510A, 33FJ128MC706, 33FJ128MC706A, 33FJ128MC708, 33FJ128MC708A, 33FJ128MC710, 33FJ128MC710A, 33FJ128MC802, 33FJ128MC804, 33FJ12GP201, 33FJ12GP202, 33FJ12MC201, 33FJ12MC202, 33FJ16GP304, 33FJ16MC304, 33FJ256GP506, 33FJ256GP506A, 33FJ256GP510, 33FJ256GP510A, 33FJ256GP710, 33FJ256GP710A, 33FJ256MC510, 33FJ256MC510A, 33FJ256MC710, 33FJ256MC710A, 33FJ32GP202, 33FJ32GP204, 33FJ32GP302, 33FJ32GP304, 33FJ32MC202, 33FJ32MC204, 33FJ32MC302, 33FJ32MC304, 33FJ64GP202, 33FJ64GP204, 33FJ64GP206, 33FJ64GP206A, 33FJ64GP306, 33FJ64GP306A, 33FJ64GP310, 33FJ64GP310A, 33FJ64GP706, 33FJ64GP706A, 33FJ64GP708, 33FJ64GP708A, 33FJ64GP710, 33FJ64GP710A, 33FJ64GP802, 33FJ64GP804, 33FJ64MC202, 33FJ64MC204, 33FJ64MC506, 33FJ64MC506A, 33FJ64MC508, 33FJ64MC508A, 33FJ64MC510, 33FJ64MC510A, 33FJ64MC706, 33FJ64MC706A, 33FJ64MC710, 33FJ64MC710A, 33FJ64MC802, 33FJ64MC804

Attached Image(s)

#1

3 Replies Related Threads

    Lubin
    Moderator
    • Total Posts : 350
    • Reward points : 5
    • Joined: 2007/03/31 07:38:15
    • Location: Bayonne, France
    • Status: offline
    Re: MPLAB 16-Bit Device Blocks for Simulink v3.37 Released, know Issues, Patches, Examples 2015/07/01 01:05:35 (permalink)
    0
    Attached patch fixes know issues with blockset release v3.37
     
    Installation:
    1. Download the picpatch.p script.
    2. Start Matlab (admin right might be required: right click on Matlab Icon and start with admin rights).
    3. Run the picpatch.p script.
    4. Re-start matlab.
     
    Patch v01 on 01 sept 2015
    Fixed issues:
    • Improved flexibility for included file syntax with the C function call block
    • Fixed Multitasking acting as Single Tasking with the following setting: PWM trig ADC, end of ADC conversion trig base Time-Step, ADC set to use DMA transfert. (typically for with sensorless Motor Control application)
    #2
    Lubin
    Moderator
    • Total Posts : 350
    • Reward points : 5
    • Joined: 2007/03/31 07:38:15
    • Location: Bayonne, France
    • Status: offline
    Re: MPLAB 16-Bit Device Blocks for Simulink v3.37 Released, know Issues, Patches, Examples 2015/10/05 01:28:14 (permalink)
    3 (1)
    Attached patch fixes know issues with blockset release v3.37
     
    Installation:
    1. Download the picpatch.p script.
    2. Start Matlab (admin right might be required: right click on Matlab Icon and start with admin rights).
    3. Run the picpatch.p script.
    4. Re-start matlab.
     
    Patch v04 published on 05 Oct 2015
    Fixed issues:
    • Improved flexibility for included file syntax with the C function call block (Patch V1)
    • Fixed Multitasking acting as Single Tasking with the following setting: PWM trig ADC, end of ADC conversion trig base Time-Step, ADC set to use DMA transfers. (typically for with sensorless Motor Control application) (Patch V1)
    • Fixed Issues with Op-Amp/Comparator block. Added support for EV chip family.
    • Improved SPI generated code formatting.
    • Fixed issue with xc16 v1.25.
    • Improved Compiler Localization.
    #3
    Lubin
    Moderator
    • Total Posts : 350
    • Reward points : 5
    • Joined: 2007/03/31 07:38:15
    • Location: Bayonne, France
    • Status: offline
    Re: MPLAB 16-Bit Device Blocks for Simulink v3.37 Released, know Issues, Patches, Examples 2015/12/04 07:48:24 (permalink)
    0
    Attached patch fixes know issues with blockset release v3.37
     
    Installation:
    1. Download the picpatch.p script.
    2. Start Matlab (admin right might be required: right click on Matlab Icon and start with admin rights).
    3. Run the picpatch.p script.
    4. Re-start matlab.
     
    Patch v06 published on 04 Dec 2015
    Fixed issues:
    • Improved flexibility for included file syntax with the C function call block (Patch V1)
    • Fixed Multitasking acting as Single Tasking with the following setting: PWM trig ADC, end of ADC conversion trig base Time-Step, ADC set to use DMA transfers. (typically for with sensorless Motor Control application) (Patch V1)
    • Fixed Issues with Op-Amp/Comparator block. Added support for EV chip family. (Patch V4)
    • Improved SPI generated code formatting. (Patch V4)
    • Fixed issue with xc16 v1.25. (Patch V4)
    • Improved Compiler Localization. (Patch V4)
    • Improved Makefile robustness, solving possible issues with some specific system configuration
    • Fixed Op-Amp GUI missing input pin choice.
    • Fixed dsPIC EV parts generated code not working with DMA (could affect ADC, UART, SPI, QEI)
    #4
    Jump to:
    © 2019 APG vNext Commercial Version 4.5