ARRIBA IDE getting stuck when launching a debug session
Hello everybody
I have a problem with arriba ide. I can work on it, compile with it, but when there is time to launch a debug session the progress view shows that it gets stuck at 91% and below the progress bar it says "Launching: Configuring GDB". The IDE does not crashes since I can do the right click>Terminate and Remove and everything ends without problems.
Is anybody experiencing this?
Regards.