• AVR Freaks

Demo code for PIC32MZ Starter Kit

Author
luker
Super Member
  • Total Posts : 185
  • Reward points : 0
  • Joined: 2015/04/17 06:24:04
  • Location: 0
  • Status: offline
2015/04/24 00:28:26 (permalink)
0

Demo code for PIC32MZ Starter Kit

Hi forum,
 
I got a PIC32 Multimedia Expansion Board (MEB) II with a PIC32MZ Embedded Connectivity (EC) Starter Kit attached on one side and a 4.3" WQVGA PCAP Display Board on the other.
The demo that runs on the board shows some buttons, checkboxes, textboxes, sliders, animations,  etc. I'd like to have a look at the code. The MEBII's Information Sheet tells me to look at -> Design -> Development Tools -> Starter Kits -> Starter Kits (yes, again) -> PIC32MZ EC Starter Kit. That "Starter Kits" menu (the first one) doesn't exist.
 
Where can I find the demo code?
#1
Larry.Standage
Moderator
  • Total Posts : 927
  • Reward points : 0
  • Joined: 2011/12/30 09:50:47
  • Location: 0
  • Status: offline
Re: Demo code for PIC32MZ Starter Kit 2015/04/24 18:40:15 (permalink)
0
The demo that comes with the MZ EC Starter Kit is just a blinking LED demo.
 
But demos that exercise the MEB II are available in Harmony. Look under apps/gfx.
#2
Jump to:
© 2021 APG vNext Commercial Version 4.5