• AVR Freaks

Locked[FAQ]Know Issues & patch for the Simulink Blockset v3.36

Author
Lubin
Moderator
  • Total Posts : 418
  • Reward points : 5
  • Joined: 2007/03/31 07:38:15
  • Location: Bayonne, France
  • Status: offline
2015/01/09 10:49:10 (permalink)
0

Know Issues & patch for the Simulink Blockset v3.36

Attached patch fixes know issues with blockset release v3.36
 
Installation:
  1. Download the picpatch.p script.
  2. Start Matlab (admin right might be required: right click on Matlab Icon and start with admin rights).
  3. Run the picpatch.p script.
  4. Re-start matlab.
 
Patch v01 on 09/01/2015
Fixed issues:
  • UART U3CTS: definition issue with remappable pins
  • SPI with User interrupt: Force internal buffer flush before user interrupt
  • Input Capture (IC) GUI: Remappable pin option does not show up
  • picgui GUI: improved behaviour when used with windows 8 (or MAC)
  • Compilation of user added assembly language files
#1
Lubin
Moderator
  • Total Posts : 418
  • Reward points : 5
  • Joined: 2007/03/31 07:38:15
  • Location: Bayonne, France
  • Status: offline
Re: Know Issues & patch for the Simulink Blockset v3.36 2015/02/19 04:01:19 (permalink)
0
Patch v02 on 19/02/2015
Fixed issues from Patch V01 with added fixes:
  • Project with large data memory model set (manual) might not compile
  • Change Notification code does not work when assigned to last timer
  • Scheduler variables declared in the near data space
  • QEI block remappable pins did not worked
  • Improved GUI for blocks Digital Output Write, PWM and UART Configuration
Patch v02 can be applied on top of Patch v01. However v01 is not required as this v02 patch includes the v01 fixes.
#2
Jump to:
© 2020 APG vNext Commercial Version 4.5