• AVR Freaks
Reply to post

Looking for solution for charging NiMH battery 7.2V, 3000mAH

Author
embpic
Starting Member
  • Total Posts : 34
  • Reward points : 0
  • Joined: 2014/01/24 01:15:23
  • Location: 0
  • Status: offline
2014/09/07 07:34:51 (permalink)
0

Looking for solution for charging NiMH battery 7.2V, 3000mAH

Hello,
I am looking for charging solution for NiMH battery with the following specification . 7.2v and 3000mah.
i saw MCP1630 IC but is for only 3 series cell. i want the 6-7 cell . 
So is there any IC for charging?

 
 
Regards,
Embpic.

0 Replies Related Threads

    Guest
    Quick Reply: (Open Full Version)
      Enter the random characters shown
    Submit Post
    Some restrictions apply to prevent link (URL) Spam.
    URLs in messages, signatures, and PM's are removed unless you have ...
    • been a member for at least 0 day(s);
    • made a total of 0 post(s);
    • earned at least 0 point(s) for post scores (based on the ratings on your posts);
    • earned at least 0 reward point(s);
    Jump to:
    © 2020 APG vNext Commercial Version 4.5