• AVR Freaks

LockedWelcome to the MPLAB Harmony Forum!

Author
DGTLMAN
Moderator
  • Total Posts : 72
  • Reward points : 0
  • Joined: 2010/03/15 10:23:31
  • Location: 0
  • Status: offline
2013/11/15 16:58:46 (permalink)
0

Welcome to the MPLAB Harmony Forum!

Welcome to the MPLAB Harmony Forum!
Microchip MPLAB® Harmony is the result of a holistic, aggregate approach to creating firmware solutions for embedded systems using Microchip PIC32 microcontrollers.  It is a framework of system services, device drivers, and other libraries that are built upon a base of portable peripheral libraries to provide configurable and reusable software “building blocks”, which you can use to develop embedded PIC32 applications.  The installation includes example and demonstration programs along with extensive help documentation, useful utilities, MPLAB  X IDE plug-ins, and third-party RTOSs and libraries.
The MPLAB Harmony installer is available for download on the Web at http://www.microchip.com/harmony.  Visit this page for more information on the MPLAB Harmony installation and ecosystem and on how to get started using MPLAB Harmony today!
Please use this forum to share ideas and discuss questions and concerns with the MPLAB Harmony community and please follow forum guidelines:  http://www.microchip.com/forums/m211632.aspx.
Enjoy!
 
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5