• AVR Freaks

Hot!UML Plugin installation possible?

Author
BenH
New Member
  • Total Posts : 26
  • Reward points : 0
  • Joined: 2010/10/01 09:38:32
  • Location: 0
  • Status: offline
2012/02/17 02:16:21 (permalink)
0

UML Plugin installation possible?

Is it possible to install the NetBeans UML plugin?

I've looked at the plugin installation instruction and it says something like go to the 'NetBeans Update Center' in to tools menu, which isn't there in MPLAB X.

#1

1 Reply Related Threads

    cbast
    New Member
    • Total Posts : 11
    • Reward points : 0
    • Joined: 2016/04/20 08:04:45
    • Location: 0
    • Status: offline
    Re: UML Plugin installation possible? 2020/03/31 16:39:43 (permalink)
    -1 (1)
    #2
    Jump to:
    © 2020 APG vNext Commercial Version 4.5