• AVR Freaks

LockedExample applications available using the Open Accessory framework

Author
Android Accessory Support Team
Administrator
  • Total Posts : 5
  • Reward points : 0
  • Joined: 2011/05/19 14:47:14
  • Location: 0
  • Status: offline
2011/05/23 14:23:40 (permalink)

Example applications available using the Open Accessory framework

Microchip's Accessory Framework for Android(tm) v1.0.0 is now available at www.microchip.com/android.  The release notes detail the boards supported, limitations, known issues, and other relevant information.  This distribution includes source code examples for the demo applications.  For more details, please refer to the corresponding documentation.
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5