• AVR Freaks

MCP2200 driver for Windows 7 64-bits

Author
rex lee
New Member
  • Total Posts : 1
  • Reward points : 0
  • Joined: 2011/03/09 04:53:32
  • Location: 0
  • Status: offline
2011/03/09 05:04:49 (permalink)
0

MCP2200 driver for Windows 7 64-bits

I can't install MCP2200 driver for my PC.
 
PC Spec: Windows 7 Pro 64-bits.
 
I tried manually install and used Windows Update but it still can't install.
 
No 64-bits driver found in Microchip website.
 
Please advice. Thank you.
#1

1 Reply Related Threads

    chinzei
    Super Member
    • Total Posts : 2250
    • Reward points : 0
    • Joined: 2003/11/07 12:39:02
    • Location: Tokyo, Japan
    • Status: offline
    Re:MCP2200 driver for Windows 7 64-bits 2011/03/10 21:42:43 (permalink)
    0

    Not just installing the hotfix, a little more process is required.

    After installation of the hotfix,
    Plug in MCP2200 and open the device manager.
    - type in devmgmt.msc to Start button > Run.. to open the device manager
    Find out a device instance with "?" mark
    Right click on the instance and "Update Driver .."
    Specify Microchip INF file (MCP2200.inf) in this update process.

    Tsuneo
    #2
    Jump to:
    © 2019 APG vNext Commercial Version 4.5