SPI Interfacing circuit between two microcontrollers
Hi sir ,
I'm communicating two microcontrollers (pic8722) using SPI communication .One microcontroller as a Master and one as a Slave.But here my doubt is on the communication lines pull up and pull down resistors are required or not.
ON SDI
SDO
SCLK
SS
On these four pins pull up & down resistors required or not .If required please tell me the values of that resistors .