• AVR Freaks

Hot!PIC16F18313 opendrain current

Author
buddacedcc
Super Member
  • Total Posts : 209
  • Reward points : 0
  • Joined: 2009/02/01 15:39:06
  • Location: Italy
  • Status: offline
2021/01/28 06:55:36 (permalink)
0

PIC16F18313 opendrain current

Hi all,
first time for m e to use open drain configuration for a pin, very basic question. Witch is max current value sink by a pin ? I think in the data sheet I can refer to absolute maximum rating and report as max current value +-50ms, it's rigth ?
#1

2 Replies Related Threads

    mbrowning
    USNA79
    • Total Posts : 1894
    • Reward points : 0
    • Joined: 2005/03/16 14:32:56
    • Location: Melbourne, FL
    • Status: offline
    Re: PIC16F18313 opendrain current 2021/01/28 07:40:01 (permalink)
    +1 (1)
    No, it’s wrong. Absolute max is the damage point and does not imply any capability. Keep reading the specifications section of the datasheet - you’ll find it.
    #2
    Bob White
    Super Member
    • Total Posts : 370
    • Reward points : 0
    • Joined: 2010/11/06 19:52:38
    • Location: Denver, Colorado
    • Status: offline
    Re: PIC16F18313 opendrain current 2021/01/28 11:15:15 (permalink)
    +2 (2)
    See specification D360 in Table 35-4 of the data sheet for guidance.
    #3
    Jump to:
    © 2021 APG vNext Commercial Version 4.5