I think there was a PIC in the past that actually had/has a one-shot mode but I am using the PIC18LF44K22
Yes,
TIMER2 MODULE WITH
HARDWARE LIMIT TIMER (HLT)
20.0 SR LATCH
The module consists of a single SR latch with multiple
Set and Reset inputs as well as separate latch outputs.
The SR latch module includes the following features:
• Programmable input selection
• SR latch output is available internally/externally
• Selectable Q and Q output
• Firmware Set and Reset
The SR latch can be used in a variety of analog
applications, including oscillator circuits, one-shot
circuit, hysteretic controllers, and analog timing
applications.
post edited by davea - 2021/01/24 18:39:34