Re: Is it possible to use a PICKIT 4 to program a PIC32CM microcontroller?
2021/01/16 21:09:00
(permalink)
Hi,
Which PIC32CM ?
According to this table, there seem to be around 50 devices in the family:
[link=file:///C:/Program%20Files/Microchip/MPLABX/v5.45/docs/Device%20Support.htm]file:///C:/Program%20Files/Microchip/MPLABX/v5.45/docs/Device%20Support.htm[/link]
The same file is available also in your installation, in a similar path if you are using a different operating system.
According to the document, all except the FPGA variants, can be Programmed and Debugged using PICkit 4.
But all variants are not yet fully tested, some are still in experimental status.
You can look up the same file on your own computer, and study the details.
Mysil