Which xc32 compiler is recommended for Harmony v2.06?
Which xc32 compiler is recommended for Harmony v2.06?
Should you still use MPLAB XC32 C/C++ Compiler v2.10, as stated by the Harmony release notes?
Or do you recommend a later version due to bug fixes, and which one in particular?
On the one hand, I have read recommendations to use exactly the version from the Harmony release notes.
But on the other hand, some of the fixed issues in later versions sound a bit serious.
Device is PIC32MZ2048EFM144.