Re: What is the Read Lock of SST26VF032B Block Protection Register?
2020/12/31 02:31:47
(permalink)
From the datasheet:
"4.1.1 INDIVIDUAL BLOCK PROTECTION"
"Read-locking the parameter blocks provides additional security for sensitive data after retrieval (e.g., after initial boot). If a block is read-locked all reads to the block return data 00H."
To get a useful answer, always state which PIC you are using!