• AVR Freaks

Hot!atsame70n19 problems

Author
Murton Pike Systems
Senior Member
  • Total Posts : 77
  • Reward points : 0
  • Joined: 2020/09/10 02:13:01
  • Location: 0
  • Status: offline
2020/10/24 08:14:42 (permalink)
0

atsame70n19 problems

 I have a USB oscilloscope project previously based around 72MHz PCI32MX274 which works great up to about 20MHz sampling rate.
 
So I decided to try an atsame70 300MHz processor on my next version.
1/ I cant get PWM to work for calibrate output.
2/ If I sset PCK0 faster than 12MHz it crashes the processor.
3/ The atsame max sampling rate is 20% slower than the PCI32.
 
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5