• AVR Freaks

AnsweredHot!I2C-clk which PA0...3 and to I2C-data to which PA0..3 port

Author
esco
New Member
  • Total Posts : 2
  • Reward points : 0
  • Joined: 2014/08/18 10:18:11
  • Location: 0
  • Status: offline
2020/09/22 04:51:15 (permalink)
0

I2C-clk which PA0...3 and to I2C-data to which PA0..3 port

Have a question about harmony-v3, when I define a serial port and configure it as a I2C
in the pin diagram I can't see to which port the I2C-Clk is connected and to which port the I2C-data-line is connected ? PAD0...3
#1
ric
Super Member
  • Total Posts : 28691
  • Reward points : 0
  • Joined: 2003/11/07 12:41:26
  • Location: Australia, Melbourne
  • Status: online
Re: I2C-clk which PA0...3 and to I2C-data to which PA0..3 port 2020/09/22 14:18:54 (permalink) ☼ Best Answerby esco 2020/09/24 01:24:36
0
What PIC device are you using?
 

I also post at: PicForum
Links to useful PIC information: http://picforum.ric323.co...opic.php?f=59&t=15
NEW USERS: Posting images, links and code - workaround for restrictions.
To get a useful answer, always state which PIC you are using!
#2
esco
New Member
  • Total Posts : 2
  • Reward points : 0
  • Joined: 2014/08/18 10:18:11
  • Location: 0
  • Status: offline
Re: I2C-clk which PA0...3 and to I2C-data to which PA0..3 port 2020/09/24 01:24:51 (permalink)
0
E51 = Cortex-M4F
SAM E51 P(128) 18 A Z T EFP
#3
Jump to:
© 2020 APG vNext Commercial Version 4.5