Re: Who is working on SAMR34 Xplained Pro Evaluation Kit?
2020/12/15 14:39:50
(permalink)
I've started working with the SAMR34 Xplained Pro. Running the LORA_P2P example.
Working to get multiple nodes to pass unicast status to one node acting as master (PANC).
...so far the pktRSSI's reported on incoming broadcast msgs seem odd? 0xc2 for close and 0x9c for 55m away! ??