• AVR Freaks

Hot!Zeroconf LL & mDNSon PIC32MX795 with Ethernet

Author
Piwi
Senior Member
  • Total Posts : 130
  • Reward points : 0
  • Joined: 2006/10/25 02:57:11
  • Location: Germany
  • Status: offline
2020/08/31 00:14:23 (permalink)
0

Zeroconf LL & mDNSon PIC32MX795 with Ethernet

Hi,
I want to add Zeroconf LL & mDNS services with old MLA TCP/IP Stack 5.42.08 on PIC32MX795 with Ethernet (I do not use Wifi).
I am forced to use this old stack as this is an old platform.
In "TCPIP ETH795.h" I uncommented these option:
 
#define STACK_USE_ZEROCONF_LINK_LOCAL    // Zeroconf IPv4 Link-Local Addressing
#define STACK_USE_ZEROCONF_MDNS_SD        // Zeroconf mDNS and mDNS service discovery
 
After recompiling my application I was not able to access my device neither via static IP nor via DCHP as no IP was assigned.
That's strange.
Any hints are highly appreciated.
Thanks,
Piwi
 
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5