• AVR Freaks

Hot!DRV_UART_ReadBuffer blocking with timeout?

Author
stbnrivas
New Member
  • Total Posts : 18
  • Reward points : 0
  • Joined: 2020/01/03 11:43:47
  • Location: 0
  • Status: offline
2020/08/27 03:09:58 (permalink)
0

DRV_UART_ReadBuffer blocking with timeout?

DRV_UART_ReadBuffer blocking with timeout?


Hello I'm using PIC32MZ with Harmony 3 and FreeRTOS I would like a blocking function to write/read USART into Harmony3

I'm searching without success into https://microchip-mplab-h...amp;frmfile=00313.html

bool DRV_USART_ReadBuffer(
    const DRV_HANDLE handle,
    void* buffer,
    const size_t size,
    some_typedef timeout
);

Do it exist something similar? of Can be build using RTOS?


#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5