• AVR Freaks

Hot!Trouble moving Harmony 3 project to newer Harmony 3 framework

Author
ibbro
Junior Member
  • Total Posts : 91
  • Reward points : 0
  • Joined: 2015/10/22 07:34:56
  • Location: 0
  • Status: offline
2020/08/21 10:42:56 (permalink)
0

Trouble moving Harmony 3 project to newer Harmony 3 framework

I have an ongoing pic32mz project in Harmony 3. Trying to get to the newest version of MHC and content. I have just upgraded the plugin from 3.4.0 to 3.5.1 and the project graph is intact and the project works and generates code properly with the old framework, which shows upgrades needed on every component module. I copied the old framework directory to a new Harmony directory and upgraded all local content as needed. Now when The Harmony directory is set to that directory the project graph shows up in a new format with no connections between modules, although the components are there (on different pages now) and code generation fails.
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5