• AVR Freaks

Hot!mplab harmony 2.06 graphics compilation error: system/tmr/drv_tmr.h: No such file or dir

Author
faisal14
New Member
  • Total Posts : 12
  • Reward points : 0
  • Joined: 2020/03/17 23:48:13
  • Location: 0
  • Status: offline
2020/08/14 07:03:21 (permalink)
5 (1)

mplab harmony 2.06 graphics compilation error: system/tmr/drv_tmr.h: No such file or dir

please help to sort out subjected error during compilation
#1

2 Replies Related Threads

    NKurzman
    A Guy on the Net
    • Total Posts : 18898
    • Reward points : 0
    • Joined: 2008/01/16 19:33:48
    • Location: 0
    • Status: online
    Re: mplab harmony 2.06 graphics compilation error: system/tmr/drv_tmr.h: No such file or d 2020/08/14 08:01:00 (permalink)
    0
    Did you include timer services?
    Did you include a hardware timer For it?
    #2
    faisal14
    New Member
    • Total Posts : 12
    • Reward points : 0
    • Joined: 2020/03/17 23:48:13
    • Location: 0
    • Status: offline
    Re: mplab harmony 2.06 graphics compilation error: system/tmr/drv_tmr.h: No such file or d 2020/08/14 09:35:54 (permalink)
    5 (1)
    yeah i have resolved the timer issue, but AR1021 is creating problems while compilation
    ../../../../framework/driver/touch/ar1021/src/drv_ar1021.c:54:31: warning: extra tokens at end of #ifndef directive [enabled by default]
    #ifndef BSP_TouchScreenChipOff()
    #3
    Jump to:
    © 2020 APG vNext Commercial Version 4.5