Unable to resolve identifier
Hello,
I have generated a code with MCC where I' like tot toggel RC9. The board is a Curiosity Board with PIC32MM0064GPL036 - RC9 connected to LED.
When I build I get the following error when I use ...
IO_RC9_SetHigh();
Does anybody have an idea, why the complice complain? I use MPLAB v5.40 and XC32v2.41