• AVR Freaks

Cant run MCC

Author
nimbusgb
New Member
  • Total Posts : 3
  • Reward points : 0
  • Joined: 2009/01/25 11:03:05
  • Location: 0
  • Status: offline
2020/07/09 02:51:42 (permalink)
5 (1)

Cant run MCC

09:52:23.732 INFO: Fetching list of available libraries.
09:52:24.116 INFO: Download Complete: C:\Users\Ian\.mcc\mcc_libraries.xml
09:52:24.420 INFO: Downloading core v4.75
09:52:26.898 INFO: Download Complete: C:\Users\Ian\.mcc\4.75.mc3core
09:52:27.629 SEVERE: Unable to download core
09:52:27.630 INFO: Download failed for core v4.75
 
 
Win 10
Have updated MPLAB X to latest.
 
 

Product Version: MPLAB X IDE v5.40
Java: 1.8.0_202; OpenJDK 64-Bit Server VM 25.202-b05
Runtime: OpenJDK Runtime Environment 1.8.0_202-b05
System: Windows 10 version 10.0 running on amd64; Cp1252; en_GB (mplab)
User directory: C:\Users\Ian\AppData\Roaming\mplab_ide\dev\v5.40
Cache directory: C:\Users\Ian\AppData\Local\mplab_ide\Cache\dev\v5.40\var
 

The file did download and is in the directory. 
 
All my old work is stalled until I can get this sorted as trying to run MCC causes the 4.75 to attempt to load.
 
post edited by nimbusgb - 2020/07/09 02:54:07
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5