• AVR Freaks

Hot!PIC32MZ 252MHz package marking

Author
aostler
New Member
  • Total Posts : 10
  • Reward points : 0
  • Joined: 2015/11/05 13:08:20
  • Location: 0
  • Status: offline
2020/06/25 05:53:27 (permalink)
4 (1)

PIC32MZ 252MHz package marking

I have some PIC32MZ2048EFH144-250I/PH. The package marking says "PIC32MZ2048EFH144" and a batch code. Would I expect the package marking to include the "-250"?
 
Other 50MHz pic32mx parts I have for example include the "-50" in the marking.
 
#1

1 Reply Related Threads

    wdy
    Starting Member
    • Total Posts : 28
    • Reward points : 0
    • Joined: 2016/10/05 06:32:30
    • Location: 0
    • Status: offline
    Re: PIC32MZ 252MHz package marking 2020/06/25 14:33:10 (permalink)
    2 (1)
    aostlerWould I expect the package marking to include the "-250"?

    IIRC - no.
    #2
    Jump to:
    © 2020 APG vNext Commercial Version 4.5