• AVR Freaks

Hot!Go implementation of the Microchip Unified Bootloader protocol + command line host tool

Author
amrbekhit
Junior Member
  • Total Posts : 99
  • Reward points : 0
  • Joined: 2006/04/23 13:32:34
  • Location: 0
  • Status: offline
2020/06/03 13:47:41 (permalink)
5 (3)

Go implementation of the Microchip Unified Bootloader protocol + command line host tool

Hello all,
I've recently published the initial release (v0.1.0) of a Go library to interface with the Microchip Unified Bootloader.
 
https://github.com/amrbekhit/microchipboot
 
The aim of this library is to provide an easy way to integrate bootloader host functionality into your own applications. The current release supports the serial protocol. In addition, there is also a fully functional command line tool that can be used to program 8-bit PICs. I'm hoping to expand the library to support other PIC families and the other transports (I2C, USB etc). It's released under the MIT license, so contributions welcome!
post edited by amrbekhit - 2020/06/04 08:52:12

https://helmpcb.com
Embedded Linux | ATEX/IECEx | IoT/LoRa Consultancy
#1

0 Replies Related Threads

    Jump to:
    © 2021 APG vNext Commercial Version 4.5