Re: PIC18F47K42 - Bootloader erases program flash and PIC resets
2020/06/08 01:36:46
(permalink)
Is there any conflict between the resources (control registers) used for flash programming and the resources used for a pointer operation, particularly a pointer to ROM? I'm thinking of the table pointer and TBLPTRU specifically as the compiler may be assuming its value.