• AVR Freaks

Hot!RN4020 commands split with \n

Author
Javier Vallori
New Member
  • Total Posts : 4
  • Reward points : 0
  • Joined: 2014/10/02 04:55:40
  • Location: 0
  • Status: offline
2020/05/27 09:15:31 (permalink)
0

RN4020 commands split with \n

Hi,
we are using a prodruct with a RN4020 mounted. The comunication between the uC and the RC4020 is over UART. The communication works perfectly, until a device subscrive a Private Characteristic, from then on, the RN4020 split it commands with "\n". For example:

SW,001F,0102030405060708\n

pass to be:

SW,001F,010203\n
0405060708\n

Any clue why that happend?
The BLE connection is with a PC with windows 10.
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5