Re: Mismatched receive data using UART on dsPIC33CH512MP505
2020/05/15 06:34:38
(permalink)
Re 2400 Bd configuration:
MCC shows a baudrate error of -0.080. Which translates to 8 %!
The only small wonder is that you sometimes receive the MSBit not set :(
UART baudrate errors should never exceed 5 % (all tolerances included), although values up to 2.5 % are preferred.
PEBKAC / EBKAC / POBCAK / PICNIC (eventually see en.wikipedia.org)