• AVR Freaks

Hot!PIC32MK - Stupid UART/DMA/CPU Design - Be Careful!!

Page: < 12 Showing page 2 of 2
Author
yyfliu
New Member
  • Total Posts : 3
  • Reward points : 0
  • Joined: 2009/01/01 04:40:37
  • Location: 0
  • Status: offline
Re: PIC32MK - Stupid UART/DMA/CPU Design - Be Careful!! 2020/11/21 03:19:33 (permalink)
2.5 (2)
Would it be possible to increase PIC32MK series CPU core frequency? PIC32MK series have outstanding perpherals and relative simple register operation interface.  In a realtime project test, PIC32MK's perpherals operation speed is much faster than a high DMIPS STM32F4. Whatever, giving up PIC32MK is not a good choice, but there're two obvious problems with PIC32MK. 1. Relative lower CPU core frequency. If would it be possible to increase PIC32MK core frequency up to 200MHz? 2. Harmony frame's defects and rare valuable examples greatly limit this excellent MCU's applications. I think Microchip still has much work to do on PIC32MK's.
 
#21
Page: < 12 Showing page 2 of 2
Jump to:
© 2020 APG vNext Commercial Version 4.5