• AVR Freaks

LockedHot!MPLAB XC8 v2.20 Released

Author
DevMod1
Administrator
  • Total Posts : 515
  • Reward points : 0
  • Joined: 2009/02/10 09:34:30
  • Location: 0
  • Status: offline
2020/05/01 14:22:37 (permalink)
0

MPLAB XC8 v2.20 Released

MPLAB XC8 C-Compiler v2.20 is now available for download here.
 
This release provides the following:
               New part support
               Bug fixes
               64bit only operation
               New stand-alone assembler
Please see the release notes for full details.
 

_____________________________

Please read the forum posting guidelines. Do not double post, please help keep these forums professional and comments respectful.
Please notify the moderators of problems/spam/trolls.
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5