• AVR Freaks

Hot!Linux USB HID Bootloader

Author
b!tm@ster
New Member
  • Total Posts : 13
  • Reward points : 0
  • Joined: 2019/01/15 14:03:18
  • Location: 0
  • Status: offline
2020/04/30 13:10:55 (permalink)
5 (2)

Linux USB HID Bootloader

I created a linux port of the USB HID portion of the AN1388 PIC bootloader for those that may find it useful https://github.com/poliacresearch/pic32ubl_linux
This was used to do firmware upgrades for a PIC32MZ device from a Variscite imx6 SOM running a yocto linux distribution.
#1

0 Replies Related Threads

    Jump to:
    © 2020 APG vNext Commercial Version 4.5