• AVR Freaks

Hot!Input Interrupt not working with MPLAB X Simulator

Page: < 12 Showing page 2 of 2
Author
dan1138
Super Member
  • Total Posts : 3841
  • Reward points : 0
  • Joined: 2007/02/21 23:04:16
  • Location: 0
  • Status: offline
Re: Input Interrupt not working with MPLAB X Simulator 2020/08/07 10:29:11 (permalink)
0
GeorgePauley
OK there are two problems.

 
These are problems with the simulation for the PIC18F57Q43.
 
The IOC interrupt fails in simulation for the PIC32MM0256GPM064.
 
Does the simulation for the PIC32MM0256GPM064 fail for the same reason?
#21
Page: < 12 Showing page 2 of 2
Jump to:
© 2020 APG vNext Commercial Version 4.5